(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a compact circuit breaker combining the functions of FAB and leakage protection relay (ELR) (there is no function of ELB).
Ampere frame | 50AF | Rated block capacity AC 100 V(kA) | 5 | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available |
---|---|---|---|---|---|
Number of Poles | 3 | Mounting Method | DIN/Screw retention | Connection Method | Surface form |
Representative Standard | PSE | Dimension height(mm) | 130 | Dimension width(mm) | 75 |
Dimension depth(mm) | 84 | Rated Operating Voltage(V) | 100-230-440 shared | Model class (application) | With leakage alarm |
Number of Elements | 3 | Alarm Contact | 1a1b |
Please check the type/dimensions/specifications of the part BW50EAL-3P005B in the G-TWIN Breaker BW Series EAL (Low Capacity) series.
Part Number |
---|
BW50EAL-3P005K |
BW50EAL-3P010B |
BW50EAL-3P010K |
BW50EAL-3P015B |
BW50EAL-3P015K |
BW50EAL-3P020B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Current (A) | Included equipment specifications | Warning Switch |
---|---|---|---|---|---|---|---|
฿ 5,873.33 | 1 Piece(s) | 75 Day(s) | 5 | Lead wire system | - | ||
฿ 5,873.33 | 1 Piece(s) | 75 Day(s) | 10 | Lead wire system | - | ||
฿ 5,873.33 | 1 Piece(s) | 75 Day(s) | 10 | Lead wire system | - | ||
฿ 5,873.33 | 1 Piece(s) | 75 Day(s) | 15 | Lead wire system | - | ||
฿ 5,873.33 | 1 Piece(s) | 75 Day(s) | 15 | Lead wire system | - | ||
฿ 5,873.33 | 1 Piece(s) | 75 Day(s) | 20 | Lead wire system | - |
How can we improve?
How can we improve?