1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AG28/DG28 Series Command Switch

SIGNAL TOWER BUZZER PILOT LAMP

AG28/DG28 Series Command Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 783.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-slim and stylish rectangular panel design that can be mounted flush to the wall, protruding only 3 mm.

Part Number
DG28F3M-E3W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 783.33

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) 61 Day(s)

Loading...

  1. 1

Basic Information

Mounting Hole Size Other Shape Flat rectangular forms Color Milk White
Rated Voltage(V) AC/DC24 Protection function (environmentally resistant) IP65 Light Source LED
Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 37 Dimension width(mm) 30
Dimension depth(mm) 54 Protective Structure Oil proof type Transformer NA

Please check the type/dimensions/specifications of the part DG28F3M-E3W in the AG28/DG28 Series Command Switch series.