Super Timer MS4S Series

Brand :
FUJI_ELECTRIC

Caution

    Product Description

    [Features]
    · A short barrel size of 66.5 mm from the neck down: Multi-mode, ON delay, Instantaneously connected ON delay, OFF delay, star delta, repeat operation type all implemented in a short barrel size of 66.5 mm from the neck down.
    · Direct reading timed graduation not requiring conversion to hexadecimal notation is adopted: by using a direct reading timed hexadecimal scale of 30 seconds (minutes) and 60 seconds (minute), it can be set easily (time specification from 0.05 seconds to 60 hours is supported by 1 unit) even without converting the time limit setting such as 56 minutes, 27 minutes to hexadecimal.
    · Improved measures in respect of the wave distortion in the power source: Improved resistance to power source wave distortion by use of an inverter and the like.
    · An AC free power source: AC100 to 240V sharing of the power source voltage achieved.
    · Zero scale instantaneous operation function: When the time period setting is done using a zero scale, because instantaneous output is enabled, sequence checking is simplified.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat