(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· AH16P, AH16P-2, and AH22P series command switches for printed circuit boards.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Shape | Card included | Mounting Hole | Push button operation | Button color | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Lamp type | Lamp working voltage (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 500.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | [Round] Circular Protruding Types | NA | φ 16.2 | Momentary | Black | 25 | 25 | 51 | - | - | ||
฿ 500.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | [Round] Circular Protruding Types | NA | φ 16.2 | Momentary | Red | 25 | 25 | 51 | - | - | ||
฿ 500.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | [Round] Circular Protruding Types | NA | φ 16.2 | Momentary | Yellow | 25 | 25 | 51 | - | - | ||
฿ 500.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | [Round] Oval Types | NA | φ 16.2 | Momentary | Black | 25 | 25 | 47.5 | - | - | ||
฿ 500.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | [Round] Oval Types | NA | φ 16.2 | Momentary | Red | 25 | 25 | 47.5 | - | - | ||
฿ 800.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | Push-to-lock type (round frame) | NA | φ 16.2 | Push to lock/turn to reset | Red | 32 | 32 | 58 | - | - | ||
฿ 300.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | [Round] Circular Protruding Types | NA | φ 16.2 | Momentary | Red | 18 | 18 | 46 | - | - | ||
฿ 333.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | [Round] Large Circular Type | NA | φ 16.2 | Momentary | Red | 23.5 | 23.5 | 52.5 | - | - | ||
฿ 333.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | Flat rectangular forms | NA | φ 16.2 | Alternate | Green | 18 | 18 | 46 | - | - | ||
฿ 333.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | Flat rectangular forms | NA | φ 16.2 | Alternate | - | 18 | 18 | 46 | - | - | ||
฿ 300.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | Flat rectangular forms | NA | φ 16.2 | Momentary | Green | 18 | 18 | 46 | - | - | ||
฿ 300.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | Flat rectangular forms | NA | φ 16.2 | Momentary | Red | 18 | 18 | 46 | - | - | ||
฿ 300.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | Flat rectangular forms | NA | φ 16.2 | Momentary | - | 18 | 18 | 46 | - | - | ||
฿ 300.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | Flat rectangular forms | NA | φ 16.2 | Momentary | Yellow | 18 | 18 | 46 | - | - | ||
฿ 366.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Illumination push-button | Flat rectangular forms | NA | φ 16.2 | Momentary | Amber | 18 | 18 | 46 | LED | DC24 | ||
฿ 366.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Illumination push-button | Flat rectangular forms | NA | φ 16.2 | Momentary | - | 18 | 18 | 46 | LED | DC5 | ||
฿ 366.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Illumination push-button | Flat rectangular forms | NA | φ 16.2 | Momentary | Yellow | 18 | 18 | 46 | LED | DC5 | ||
฿ 366.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Illumination push-button | Flat rectangular forms | NA | φ 16.2 | Momentary | Yellow | 18 | 18 | 46 | LED | DC24 | ||
฿ 300.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | Elongated flat shape | NA | φ 16.2 | Momentary | Red | 18 | 24 | 46 | - | - | ||
฿ 300.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | Elongated flat shape | NA | φ 16.2 | Momentary | - | 18 | 24 | 46 | - | - | ||
฿ 300.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | Elongated flat shape | Available | φ 16.2 | Momentary | Black | 18 | 24 | 46 | - | - | ||
฿ 300.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | Elongated flat shape | Available | φ 16.2 | Momentary | Green | 18 | 24 | 46 | - | - | ||
฿ 300.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | Elongated flat shape | Available | φ 16.2 | Momentary | Red | 18 | 24 | 46 | - | - | ||
฿ 300.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | Elongated flat shape | Available | φ 16.2 | Momentary | - | 18 | 24 | 46 | - | - | ||
฿ 410.01 | PUSH-BUTTON SWITCH | 1 Piece(s) | 90 Day(s) | Illumination push-button | Elongated flat shape | Available | φ 16.2 | Momentary | Green | 18 | 24 | 46 | White heat | AC/DC24 | ||
฿ 366.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Illumination push-button | Elongated flat shape | Available | φ 16.2 | Momentary | Green | 18 | 24 | 46 | LED | DC24 | ||
฿ 366.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Illumination push-button | Elongated flat shape | Available | φ 16.2 | Momentary | Amber | 18 | 24 | 46 | LED | DC24 | ||
฿ 366.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Illumination push-button | Elongated flat shape | Available | φ 16.2 | Momentary | Red | 18 | 24 | 46 | LED | DC24 | ||
฿ 366.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Illumination push-button | Elongated flat shape | Available | φ 16.2 | Momentary | - | 18 | 24 | 46 | LED | DC24 | ||
฿ 366.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Illumination push-button | Elongated flat shape | NA | φ 16.2 | Momentary | Green | 18 | 24 | 46 | LED | DC5 | ||
฿ 366.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Illumination push-button | Elongated flat shape | NA | φ 16.2 | Momentary | Green | 18 | 24 | 46 | LED | DC12 | ||
฿ 366.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Illumination push-button | Elongated flat shape | NA | φ 16.2 | Momentary | Red | 18 | 24 | 46 | LED | DC5 | ||
฿ 366.67 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Illumination push-button | Elongated flat shape | NA | φ 16.2 | Momentary | Yellow | 18 | 24 | 46 | LED | DC24 | ||
฿ 500.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Non-illumination type push-button | [Round] Oval Types | NA | φ22.3 | Momentary | Green | 28 | 28 | 47 | - | - | ||
฿ 583.33 | PUSH-BUTTON SWITCH | 1 Piece(s) | 61 Day(s) | Illumination push-button | [Round] Oval Types | NA | φ22.3 | Momentary | Green | 28 | 28 | 47 | LED | DC24 |
Loading...
Terminal shape | PCB terminal | Protection function (environmentally resistant) | IP65F |
---|
How can we improve?
How can we improve?