SR Series Single Inline Type Solid State Relay

Brand :
FUJI_ELECTRIC

Caution

    Product Description

    [Features]
    · The series includes a single inline type and a plug-in type
    · The single in-line type is small and thin and can be used for high density mounting on printed circuit boards. The plug-in type features the same external dimensions as the manufacturer's mini control and power relays.
    · A non-contact relay for a variety of electronic equipment and device output interfaces.
    · The photocoupler insulating system and the TRIAC output allow for high frequency switching applications and provide a long service life.
    · Features built-in surge absorption functionality.
    · Features input reverse polarity protection functionality.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat