(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The width dimension of the drawer type is 500 mm for the board width, the depth dimension corresponds to the panel depth 700 mm.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Rated block current (kA) | Stationary method | Vacuum Valve | Position switch | Operation Method | Tripping format |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 8 | For thin distribution board (CW class, for unit display 700) | Standard Form | No position switch | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 8 | For thin distribution board (CW class, for unit display 700) | Low surge type | No position switch | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 8 | CW class | Standard Form | No position switch | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 8 | CW class | Low surge type | No position switch | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Board type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Board type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Board type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Board type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Board type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Board type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Board type | Standard Form | - | Electric spring immediate supply, DC48V | Removable voltage DC 48 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Board type | Standard Form | - | Electric spring immediate supply, DC21/24V | Removable voltage DC 21/24V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Board type | Standard Form | - | Manual spring rotation operation | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Board type | Standard Form | - | Manual spring rotation operation | Removable voltage DC 200/220V | ||
฿ 107,702.08 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | 35 Day(s) | Fixed Type | 8 | Board type | Standard Form | - | Manual spring rotation operation | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Cubicle type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Cubicle type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Cubicle type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Cubicle type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Cubicle type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Cubicle type | Standard Form | - | Electric spring immediate supply, DC48V | Removable voltage DC 48 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Cubicle type | Standard Form | - | Electric spring immediate supply, DC21/24V | Removable voltage DC 21/24V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Cubicle type | Standard Form | - | Manual spring rotation operation | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Cubicle type | Standard Form | - | Manual spring rotation operation | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Portable type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Portable type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Portable type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Portable type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Portable type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Portable type | Standard Form | - | Electric spring immediate supply, DC48V | Removable voltage DC 48 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Portable type | Standard Form | - | Electric spring immediate supply, DC21/24V | Removable voltage DC 21/24V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Portable type | Standard Form | - | Manual spring rotation operation | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Portable type | Standard Form | - | Manual spring rotation operation | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 8 | Portable type | Standard Form | - | Manual spring rotation operation | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 12.5 | For thin distribution board (CW class, for unit display 700) | Standard Form | No position switch | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 12.5 | For thin distribution board (CW class, for unit display 700) | Low surge type | No position switch | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 12.5 | For thin distribution board (CW class, for unit display 700) | Low surge type | With 1c contact for operation position/test operation | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 12.5 | For thin distribution board (CW class, for unit display 700) | Standard Form | With 1c contact for operation position/test operation | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 12.5 | CW class | Standard Form | No position switch | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 12.5 | CW class | Low surge type | No position switch | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 12.5 | CW class | Low surge type | With 1c contact for operation position/test operation | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 12.5 | CW class | Standard Form | With 1c contact for operation position/test operation | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 12.5 | CW class | Standard Form | No position switch | Electric spring immediate supply, DC21/24V | Removable voltage DC 21/24V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 12.5 | CW class | Low surge type | No position switch | Electric spring immediate supply, DC21/24V | Removable voltage DC 21/24V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 12.5 | MW, PW class, with insulation shutter | Standard Form | No position switch | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Hook type | 12.5 | MW, PW class, with insulation shutter | Low surge type | No position switch | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Board type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Board type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Board type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Board type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Board type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Board type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Board type | Standard Form | - | Electric spring immediate supply, DC48V | Removable voltage DC 48 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Board type | Standard Form | - | Electric spring immediate supply, DC21/24V | Removable voltage DC 21/24V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Board type | Standard Form | - | Manual spring rotation operation | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Board type | Standard Form | - | Manual spring rotation operation | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Board type | Standard Form | - | Manual spring rotation operation | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Cubicle type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Cubicle type | Low surge type | - | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Cubicle type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Cubicle type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Cubicle type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Cubicle type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Cubicle type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Cubicle type | Standard Form | - | Electric spring immediate supply, DC48V | Removable voltage DC 48 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Cubicle type | Standard Form | - | Electric spring immediate supply, DC21/24V | Removable voltage DC 21/24V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Cubicle type | Standard Form | - | Manual spring rotation operation | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Cubicle type | Standard Form | - | Manual spring rotation operation | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Cubicle type | Standard Form | - | Manual spring rotation operation | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Portable type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Portable type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Portable type | Standard Form | - | Electric spring, immediate supply, AC/DC 100/110V | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Portable type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Portable type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Portable type | Standard Form | - | Electric spring, immediate supply, AC/DC 200/220 V | Current tripping format 3A x 2 pieces | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Portable type | Standard Form | - | Electric spring immediate supply, DC48V | Removable voltage DC 48 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Portable type | Standard Form | - | Electric spring immediate supply, DC21/24V | Removable voltage DC 21/24V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Portable type | Standard Form | - | Manual spring rotation operation | Removable voltage DC 100/110 V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Portable type | Standard Form | - | Manual spring rotation operation | Removable voltage DC 200/220V | ||
฿ 99,999.00 | CIRCIT BRAEAKER OPTION | 1 Piece(s) | Quote | Fixed Type | 12.5 | Portable type | Standard Form | - | Manual spring rotation operation | Current tripping format 3A x 2 pieces |
Loading...
How can we improve?
How can we improve?