Power Distribution Board Operational Switch, Toggle Switch, AS15HR Type

Brand :
FUJI ELECTRIC

Caution

    Product Description

    [Features]
    · Install on a DIN rail (35 mm width IEC standard rail/height 7.5 mm, 15 mm).
    · Single-action installation makes mounting easy and provides for standardization (screw mounting also available).
    · Uses M3.5 terminal screws to help improve wiring efficiency.
    · Height up to surface is 60 mm.
    · The control unit features a toggle switch with an excellent, snappy feel.
    · We have 23 notch components, each in single and duel-pole versions.
    · Name plate installation can take place after wiring.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat