1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[WEB] Water-proof and dust-proof enclosed breaker, electricity leakage breaker, high capacity

[WEB] Water-proof and dust-proof enclosed breaker, electricity leakage breaker, high capacity
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,469.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Box breaker mounted in a dust-proof and waterproof cabinet.
[Features]
・ It is a high capacity box-type earth leakage circuit breaker.
・ It uses a dust-proof and waterproof steel enclosure that will not easily let in water drops, dust, wood chips, steel chips, etc.
・ The handle part and cabinet part can be locked at 2 points to prevent troubles due to erroneous operation.
・ Indoor IP54
・ It uses powder coating that is environmentally friendly and has excellent rust prevention.
・ Color: Light beige paint (5Y7/1)

 
Part Number
WEB50EB3P60A
WEB100EB3P75A
WEB100EB3P100A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Standard stowed breaker model

฿ 11,469.39

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 60300150GE 63A F100H

฿ 16,125.60

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 75400200GE 103A FVH

฿ 16,125.60

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100400200GE 103A FVH

Loading...

  1. 1

Basic Information

Number of Poles 3 Dimension depth(mm) 120 Cabinet material Iron
Paint Color Light Beige Protection Grade IP54