1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[WEB] Water-proof and dust-proof enclosed breaker, electricity leakage breaker

[WEB] Water-proof and dust-proof enclosed breaker, electricity leakage breaker
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,469.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Box breaker mounted in a dust-proof and waterproof enclosure.
[Features]
·Uses a dustproof and waterproof iron cabinet that prevents water droplets, dust, wood chips, and iron scraps from entering.
·It is possible to lock the handle part and the cabinet part in 2 places, preventing troubles due to erroneous operation.
・ Color: Light beige paint (5Y7/1)
・ Place: Indoor
・ IP standard: IP54
・ Cabinet material: Steel
・ Powder coating

 
Part Number
WEB50EB3P40A
WEB50EB3P50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)

฿ 11,469.39

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 40

฿ 11,469.39

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 50

Loading...

  1. 1

Basic Information

Ampere frame AF 50AF Rated block capacity AC 100 V(kA) 10 Rated block capacity AC 200 V(kA) 10
Number of Poles 3 Dimension height(mm) 300 Dimension width(mm) 150
Dimension depth(mm) 120 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Standard stowed breaker model GE 53A F30H
Cabinet material Iron Paint Color Light Beige Protection Grade IP54