1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[WEB] Water-proof and dust-proof enclosed breaker, circuit breaker, high capacity (WEB100NB3P60A)

CIRCIT BRAEAKER

[WEB] Water-proof and dust-proof enclosed breaker, circuit breaker, high capacity (WEB100NB3P60A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High capacity boxed circuit breaker

 
Part Number
WEB100NB3P60A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)

฿ 13,102.08

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 60

Loading...

  1. 1

Basic Information

Ampere frame 100AF Rated block capacity AC 200 V(kA) 35 Rated Braking Capacity at Rated Voltage of VDC 250(kA) 7.5
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Number of Poles 3 Mounting Method Fasten With Screws
Dimension height(mm) 400 Dimension width(mm) 200 Dimension depth(mm) 120
Rated Operating Voltage(V) 250 Rated block capacity AC 500 V(kA) 7.5 Rated block capacity AC 415 V(kA) 10
Standard stowed breaker model NE103A Cabinet material Iron Paint Color Light Beige
Protection Grade IP54