1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[WEB] waterproof/dustproof enclosed breaker circuit breaker

[WEB] waterproof/dustproof enclosed breaker circuit breaker
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,139.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Waterproof/dustproof enclosed circuit breaker WEB series from NITTO KOGYO - Cabinet material is made of steel. - No. of poles is 3 poles. - Color of cabinet is painted color light beige (Munsell 5Y/1, G25-70B). - Indoor use, Ingress protection level is IP54. - Rated current, 3 types available 30A, 40A, 50A - Outer dimension: Width 150mm x Height 300mm x Depth 120mm - Incase breaker has tripped, please turn “OFF”, and turn handle at “Reset” side then start again.

 
Part Number
WEB50NB3P30A
WEB50NB3P40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)

฿ 10,139.04

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 30

฿ 10,816.05

DISTRIBUTION BOARD 1 Piece(s) 7 Day(s) 40

Loading...

  1. 1

Basic Information

Number of Poles 3 Dimension height(mm) 300 Dimension width(mm) 150
Dimension depth(mm) 120 Standard stowed breaker model NE53A Cabinet material Iron
Paint Color Light beige paint Protection Grade IP54