1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[SPX-N] Management Tray (SPX7-1N)

ENCLOSURE ACCESSORIES

[SPX-N] Management Tray (SPX7-1N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For splice unit secondary wiring protection.

[Features]
• <SPX7-1N, -2N>
• Attenuator can be mounted to the SC, LC, FC connector.
• RD97-N (RD98-N) Series with management tray is standard, and mounted on this product.
<SPX7-1DN, -2DN>
• Optimal for secondary connector switching at time of RD97-N (RD98-N) Series stacking
(however, the usage conditions are limited to no SC connector, attenuator).

 
Part Number
SPX7-1N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (H)
(mm)
Dimension (D)
(mm)
Nominal Compatible Model Abstract

฿ 2,059.48

ENCLOSURE ACCESSORIES 1 Piece(s) 8 Day(s) 10401161URD97(98)-1□□(-PN)Compatible with SC, LC, FC connectors, attenuator compatible

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket Dimension (W)(mm) 394

Please check the type/dimensions/specifications of the part SPX7-1N in the [SPX-N] Management Tray series.

Products with similar specification

Part Number
SPX7-1DN
SPX7-2DN
SPX7-2N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension (H)
(mm)
Dimension (D)
(mm)
Nominal Compatible Model Abstract

฿ 2,059.48

1 Piece(s) 8 Day(s) 1040971URD97(98)-1SC(-PN)Specially designed for use with SC connector, stacking specification, attenuator mounting not supported

฿ 3,721.29

1 Piece(s) 8 Day(s) 1084.5972URD97(98)-2SC(-PN)Specially designed for use with SC connector, stacking specification, attenuator mounting not supported

฿ 3,721.29

1 Piece(s) 8 Day(s) 1084.51162URD97(98)-2□□(-PN)Compatible with SC, LC, FC connectors, attenuator compatible