1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fusion Tray [SPX]

Fusion Tray [SPX]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,065.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For expanding fusion trays.

[Features]
· For expanding fusion trays.
· Compatible with single-core optical fiber and four-core tape.
· Two core wire holders are mounted to a single level.

 
Part Number
SPX2-3A
SPX2-4A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (H)
(mm)
Specifications

฿ 2,065.11

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 1037.53 layers

฿ 2,522.04

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 1049.54 layers

Loading...

  1. 1

Basic Information

Type Other Dimension (W)(mm) 161.2 Dimension (D)(mm) 104
Abstract SPU, SPK-K, SPJ, RD97 / 98-N, RE98-100 Accessory Screw