1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[SPX] Optical Adapter Unit

LAN ACCESSORIES

[SPX] Optical Adapter Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,118.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
For an increase in optical adapters.

 
Part Number
SPX1-12SCU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,118.52

LAN ACCESSORIES 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Adapter type SC (2 pieces type) Number of adapters(Piece) 6 Dimension W(mm) 115
Dimension H(mm) 46 Accessory Adapter NO seal, screw Compatible Model SPU, SPJ

Please check the type/dimensions/specifications of the part SPX1-12SCU in the [SPX] Optical Adapter Unit series.