1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[RSLP-ES] - Electromagnetic Shielded (EMC) Model R - Louver (RSLP-12ES)

HEAT MEASURES LOUVER

[RSLP-ES] - Electromagnetic Shielded (EMC) Model R - Louver (RSLP-12ES)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This louver is designed to have natural ventilation and an effective shield.

[Features]
▪ This louver is designed to have natural ventilation and an effective shield.
· Tools not required to replace filter.
· It can be easily separated and disassembled for recycling.

 
Part Number
RSLP-12ES
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (width)
(mm)
Dimension (height)
(mm)
Dimension (depth)
(mm)
Area of Ventilation
(cm2)
Paint Color

฿ 5,603.59

HEAT MEASURES LOUVER 1 Piece(s) 7 Day(s) 101201201030Light Beige

Loading...

  1. 1

Basic Information

Material Resin Operating Temperature(°C) -10 – +60 Material Cover: AES resin, body: PBT + PC resin, filter: modacrylic polyester (dust removal rate: 50%), shield bracket: stainless steel
IP standard IP3X Installation location Indoor

Please check the type/dimensions/specifications of the part RSLP-12ES in the [RSLP-ES] - Electromagnetic Shielded (EMC) Model R - Louver series.

Products with similar specification

Part Number
RSLP-10CES
RSLP-10ES
RSLP-12CES
RSLP-15CES
RSLP-15ES
RSLP-20CES
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension (width)
(mm)
Dimension (height)
(mm)
Dimension (depth)
(mm)
Area of Ventilation
(cm2)
Paint Color

฿ 5,029.12

1 Piece(s) 7 Day(s) 101001001023Cream

฿ 5,029.12

1 Piece(s) 7 Day(s) 101001001023Light Beige

฿ 5,603.59

1 Piece(s) 7 Day(s) 101201201030Cream

฿ 7,022.78

1 Piece(s) 7 Day(s) 101501501055Cream

฿ 7,022.78

1 Piece(s) 7 Day(s) 101501501055Light Beige

฿ 9,133.17

1 Piece(s) 7 Day(s) 1020020012113Cream