1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extra Length Storage Unit

CONTROL CONSOLE ACCESSORIES

Extra Length Storage Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,734.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Useful for stowing communication cable wires.

[Features]
· Useful for stowing communication cable wires.
· Suitable for stowing extra lengths of ATP cable, etc., when performing wiring.

 
Part Number
RD872-1EK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,734.87

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Plate Material Iron t1.0, t1.6, duct: ABS resin Standard EIA
Paint Color Black Nominal 1U Outer diameter dimensions (W x H x D)(mm) 482.5x44x371.6

Please check the type/dimensions/specifications of the part RD872-1EK in the Extra Length Storage Unit series.