1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Switch Panel

Power Switch Panel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,977.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For mounting breakers and outlets.

 
Part Number
RD24-15J
RD24-15JW
RD24-15JWA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAbstract

฿ 4,977.35

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) Plate type, no hole drilling

฿ 8,071.54

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) Window type, no hole drilling

฿ 8,902.62

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) Window type, SW, outlet hole included

Loading...

  1. 1

Basic Information

Dimension width W(mm) 480 Dimension vertical H(mm) 149 Dimension depth D(mm) 100
Material Iron Color Chassis / panel body (light beige), panel (black)