(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use as a stand for various equipment.
Type | Plate | Material | Iron t1.6 | Mountable Mass(kg) | 25 |
---|
Please check the type/dimensions/specifications of the part RD13-315J in the Shelf Board series.
Part Number |
---|
RD13-310JK |
RD13-32E |
RD13-33EK |
RD13-34EK |
RD13-35E |
RD13-35EK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard | Paint Color | Nominal | Outer diameter dimensions (W x H x D) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,584.81 | 1 Piece(s) | 7 Day(s) | 10 | JIS | Black | - | 480x99x350 | ||
฿ 2,518.30 | 1 Piece(s) | 7 Day(s) | 10 | EIA | Pale white | 2U | 482.5x88x350 | ||
฿ 2,615.81 | 1 Piece(s) | 7 Day(s) | 10 | EIA | Black | 3U | 482.5x132.5x350 | ||
฿ 2,876.59 | 1 Piece(s) | 7 Day(s) | 10 | EIA | Black | 4U | 482.5x177x350 | ||
฿ 3,213.34 | 1 Piece(s) | 7 Day(s) | 10 | EIA | Pale white | 5U | 482.5x221.5x350 | ||
฿ 3,213.34 | 1 Piece(s) | 7 Day(s) | 10 | EIA | Black | 5U | 482.5x221.5x350 |
How can we improve?
How can we improve?