1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Baseplate

Baseplate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,614.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For use as an installation base for various types of equipment.

[Features]
· A base for installing a variety of equipment.
· The L-shaped rail (RD65) is required for mounting baseplates to the inside of rack units.

 
Part Number
RD15-32N
RD15-50N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension/Depth (mm)
(mm)
Dimension D (depth)
(mm)

฿ 1,614.67

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 10320320

฿ 2,192.93

ENCLOSURE ACCESSORIES 1 Piece(s) 7 Day(s) 10500500

Loading...

  1. 1

Basic Information

Application Other Dimension/Width (mm)(mm) 450 Dimension/Height (mm)(mm) 20
Dimension W (width)(mm) 450 Dimension H (vertical)(mm) 20 Material Iron t1.6
Paint Color Pale white