1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fixed Table (Type A)

CONTROL CONSOLE ACCESSORIES

Fixed Table (Type A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,238.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use as a table or stand for instrumentation or CRT equipment.

 
Part Number
RD17-310JB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,238.61

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Enclosure Frame Color Light Beige Material Iron t1.6
Outer diameter dimensions (W x H x D)(mm) 484x99x300 Mountable Mass(kg) 30 Standard JIS

Please check the type/dimensions/specifications of the part RD17-310JB in the Fixed Table (Type A) series.