1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixed Splice Unit (RD97-2N)

CONTROL CONSOLE ACCESSORIES

Fixed Splice Unit (RD97-2N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a fixed series splice unit.

[Features]
• Rack mount unit made from aluminum and applicable to optical fiber connections inside racks.
• Can be loaded onto shallow racks (D=500mm).
· Enables securing of round cables, drop cables, indoor cables etc.
· Compatible with cable clamps of up to ⌀21 mm.
· There are 4 optical cable inputs (maximum 6 inputs through expansion) on the back, and 4 inputs on the side.
• The front portion comes in 2 varieties: those without management tray (protective cover), and those with it (M).
• Unit position can be changed by moving the bracket. (Front: 50mm, 100mm)
• A JIS standard rack with device attachment port of dimensions 450 mm or more can be mounted.
· The light adapter has single mode and multi-mode combined.

 
Part Number
RD97-2N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Outer diameter dimensions (W x H x D)
(mm)
Adapter Type Number of connections Cable Management Tray Specifications

฿ 16,020.55

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x273-48 coresNoneSingle core specifications

Loading...

  1. 1

Basic Information

Type Bracket Standard EIA Paint Color Black

Please check the type/dimensions/specifications of the part RD97-2N in the Fixed Splice Unit series.

Products with similar specification

Part Number
RD97-1LC12MN
RD97-1LC12N
RD97-1LC16-4TN
RD97-2SC32-4TN
RD97-2SC32M-4TN
RD97-2SC32MN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Outer diameter dimensions (W x H x D)
(mm)
Adapter Type Number of connections Cable Management Tray Specifications

฿ 18,619.25

1 Piece(s) 9 Day(s) 101U482.6x43.5x388.6LC (4-series)12 coresAvailableSingle core specifications

฿ 17,105.98

1 Piece(s) 9 Day(s) 101U482.6x43.5x273LC (4-series)12 coresNoneSingle core specifications

฿ 19,600.75

1 Piece(s) 9 Day(s) 101U482.6x43.5x273LC (4-series)16 coresNone4-core tape specification

฿ 25,801.23

1 Piece(s) 9 Day(s) 102U482.6x88x273SC (2 pieces type)32 coresNone4-core tape specification

฿ 28,962.70

1 Piece(s) 9 Day(s) 102U482.6x88x388.6SC (2 pieces type)32 coresAvailable4-core tape specification

฿ 28,962.70

1 Piece(s) 9 Day(s) 102U482.6x88x388.6SC (2 pieces type)32 coresAvailableSingle core specifications