1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel with Ventilation Fan (For FS)

Panel with Ventilation Fan (For FS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,106.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Use for heat dissipation of rack when using FS Series: Door ventilation port.
• Mainly mounts on the back surface frame, for use as heat dissipation.
• Mountable also in a slit position on the back surface panel.
• Rack mounting is possible for RD47-63K only (applicable to EIA standards).

 
Part Number
RD47-73K
RD47-83K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension (width)
(mm)

฿ 10,106.76

HEAT MEASURES LOUVER 1 Piece(s) 7 Day(s) 10608

฿ 10,319.17

HEAT MEASURES LOUVER 1 Piece(s) 7 Day(s) 10708

Loading...

  1. 1

Basic Information

Material Panel (Steel t1.0) Dimension (height)(mm) 149 Dimension (depth)(mm) 59
Paint Color Black Material Panel (iron t1.0) Abstract AC100V (with power plug cord) □ 120 ventilation fan, low-noise type x 3 pcs.