1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ventilation Panel

HEAT MEASURES LOUVER

Ventilation Panel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 894.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• For natural ventilation.
• Simple design; has no filter.

 
Part Number
RD41-1EK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 894.66

HEAT MEASURES LOUVER 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Material Iron Dimension (height)(mm) 43.5 Dimension (width)(mm) 482.5
Dimension (depth)(mm) 15 Nominal 1U Standard EIA
Paint Color Black Material Iron t1.0

Please check the type/dimensions/specifications of the part RD41-1EK in the Ventilation Panel series.