1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotation Keyboard Unit (with Peaked Rail, Slide Rail)

CONTROL CONSOLE ACCESSORIES

Rotation Keyboard Unit (with Peaked Rail, Slide Rail)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,178.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Good for housing a keyboard with 10-key on 19-inch rack.
• Cable support for protecting cables during sliding is provided.
• Hold latch prevents the slide platform from jumping up.
• The stowable keyboard dimensions are W470 mm × H50 mm × D240 mm or less.
• It can be stowed in a 2U space.

 
Part Number
RD163-32E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,178.85

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Enclosure Frame Color Pale white Material Keyboard table: aluminum t1.5, mountain-rail / bracket: iron t1.6, sliding table / cable support: iron t1.2
Nominal 2U Outer diameter dimensions (W x H x D)(mm) 480x88x348 Mountable Mass(kg) 5
Standard EIA Set Content Keyboard table 1 pc. / slide base 1 pc. / slide rail 2 pcs. / bracket 2 pcs. / mountain-rail 2 pcs. / cable support 1 pc.

Please check the type/dimensions/specifications of the part RD163-32E in the Rotation Keyboard Unit (with Peaked Rail, Slide Rail) series.