1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Liquid Crystal Display Housing Unit (with Peaked Rail, Slide Rail)

CONTROL CONSOLE ACCESSORIES

Liquid Crystal Display Housing Unit (with Peaked Rail, Slide Rail)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,673.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• In 2U space, a 15-inch, 17-inch liquid crystal display and mini keyboard can be stowed. (W375 mm × H330 mm × D63 mm or less)
• Enables housing of 15-inch, 17-inch liquid crystal display and mini keyboard in a 2U size.
Equipped with a mouse stand convenient when operating a mouse.
• The mini keyboard is at W340 mm × H35 mm × D165 mm or less.
• The keyboard platform maximum space is W400 mm × D180 mm (including wiring grommet).

 
Part Number
RD164-52EKN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,673.12

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Bracket Material Body / mouse platform: aluminum t1.5, cable support: iron t1.2, keyboard stand / bracket / mountain-rail / front panel: iron t1.6, display storage base: iron t2.3 Standard EIA
Paint Color Black Nominal 2U Outer diameter dimensions (W x H x D)(mm) W482.6xH88
Mountable Mass(kg) 10 Set Content Keyboard stand: 1 pc., bracket: 2 pcs., display storage base: 1 pcs., mountain-rail: 2 pcs., slide rail: 2 pcs., cable support: 1 pc. Compatible Model Depth 90: FS, FSR, FSL, FSS, FSC, FSP, FST, FSH, FSST, DARC□-7□EN, FLS, FLM Depth 100: FS, FSR, FSL, FSS, FSC, FSP, FST, FSG□-8□, FSH, FSST, FSG□-7□ Depth 110: FSS, FSG□-8□, FSH, FSST, FSG□-7□ Depth 120: FSG□-7□

Please check the type/dimensions/specifications of the part RD164-52EKN in the Liquid Crystal Display Housing Unit (with Peaked Rail, Slide Rail) series.