(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Ultra-smooth opening and closing.
- Handle uses aluminum materials and matches the rack main body.
- Uses ball bearings in the sliding part for smooth opening and closing.
Part Number |
---|
RD18-43EB |
RD18-410JB |
RD18-415JB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal | Outer diameter dimensions (W x H x D) (mm) | Standard |
---|---|---|---|---|---|---|---|---|---|
฿ 12,228.27 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | 3U | 482.5x132.5x404 | EIA | ||
฿ 12,429.73 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | - | 480x99x404 | JIS | ||
฿ 13,356.84 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | - | 480x149x404 | JIS |
Loading...
Type | Enclosure Frame | Color | Light Beige | Material | Cover / body: iron t1.2, handle / bracket: aluminum t3.0 |
---|---|---|---|---|---|
Mountable Mass(kg) | 10 |
How can we improve?
How can we improve?