(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Base moved forward and back.
·Side plate and base can be screwed in. Simply move the base forward and back, fix in place and mount.
Part Number |
---|
RD14-33E |
RD14-34E |
RD14-35E |
RD14-43E |
RD14-44E |
RD14-45E |
RD14-56E |
RD14-315J |
RD14-320J |
RD14-325J |
RD14-415J |
RD14-420J |
RD14-425J |
RD14-430J |
RD14-530J |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard | Nominal | Outer diameter dimensions (W x H x D) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,907.58 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | EIA | 3U | 482.5x132.5x300 | ||
฿ 2,954.07 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | EIA | 4U | 482.5x177x300 | ||
฿ 3,290.82 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | EIA | 5U | 482.5x221.5x300 | ||
฿ 3,448.80 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | EIA | 3U | 482.5x132.5x400 | ||
฿ 3,592.80 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | EIA | 4U | 482.5x177x400 | ||
฿ 3,930.31 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | EIA | 5U | 482.5x221.5x400 | ||
฿ 4,840.79 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 11 Day(s) | 10 | EIA | 6U | 482.5x266x500 | ||
฿ 2,985.07 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | JIS | - | 480x149x300 | ||
฿ 3,078.05 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | JIS | - | 480x199x300 | ||
฿ 3,414.80 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | JIS | - | 480x249x300 | ||
฿ 3,603.77 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | JIS | - | 480x149x400 | ||
฿ 3,732.28 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | JIS | - | 480x199x400 | ||
฿ 4,069.78 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | JIS | - | 480x249x400 | ||
฿ 4,600.80 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | JIS | - | 480x299x400 | ||
฿ 5,026.76 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | 7 Day(s) | 10 | JIS | - | 480x299x500 |
Loading...
Type | Plate | Material | Base: iron t1.6, side plate: iron t2.3 | Paint Color | Pale white |
---|---|---|---|---|---|
Mountable Mass(kg) | 50 |
How can we improve?
How can we improve?