1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Level Fit Mounting Bracket (For FS)【4 Pieces Per Package】

ENCLOSURE ACCESSORIES

Level Fit Mounting Bracket (For FS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,135.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Please use when mounting a level fit to the bottom of a main body.

 
Part Number
RD732-16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,135.33

ENCLOSURE ACCESSORIES 1 Pack(s)

4 Pieces Per Package

7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Device Mounting Bracket Abstract M16 Dimension (height)(mm) 37
Dimension (width)(mm) 67.5 Dimension (depth)(mm) 11.7 Compatible Model FS series (excluding FSG, FSST, FSC, FSB)
Material Zinc Alloy Surface Treatment Chromate plating Set Content 4 pieces