1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Level Caster【4 Pieces Per Package】

CONTROL CONSOLE ACCESSORIES

Level Caster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,378.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Enables movement and fixing of the rack main body in one unit.

 
Part Number
RD721-7L
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 20,378.10

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

4 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Dimension (H)(mm) 120 Allowable Mass(kg) 120/1 units Wheel Material Nylon
Abstract Level foot included Set Content 4 pieces

Please check the type/dimensions/specifications of the part RD721-7L in the Level Caster series.