1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Unit Window

Unit Window
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,807.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- To protect and monitor working parts.

 
Part Number
RD36-20K
RD36-30K
RD36-40K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter diameter dimensions (W x H x D)
(mm)

฿ 5,807.78

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 200x200x37

฿ 6,755.27

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 300x200x37

฿ 7,587.88

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 400x200x37

Loading...

  1. 1

Basic Information

Type Enclosure Frame Color Black Material Panel: aluminum t2.0, panel body: iron t1.6, panel frame: iron t1.2, window: smoky acrylic t5.0