(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal installation parts for mounting cases to racks.
[Features]
·Standard: JIS standard.
·Material: Aluminum t3.0.
·Surface treatment: Anodizing.
Part Number |
---|
RD69-15J |
RD69-20J |
RD69-25J |
RD69-30J |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Dimension (length) (mm) | Compatible Model |
---|---|---|---|---|---|---|---|---|---|
฿ 1,006.70 | ENCLOSURE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | 10 | 149 | MCA, MCF-1· 11 | ||
฿ 1,164.71 | ENCLOSURE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | 10 | 199 | MCA, MCF-2· 12· 21 | ||
฿ 1,334.18 | ENCLOSURE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | 10 | 249 | MCA, MCF-3· 13· 22 | ||
฿ 1,406.89 | ENCLOSURE ACCESSORIES | 1 Pack(s) | 2 Pieces Per Package | 8 Day(s) | 10 | 299 | MCA, MCF-14· 23 |
Loading...
Type | Bracket | Material | Aluminum t3.0 | Surface Treatment | Anodized Aluminum |
---|---|---|---|---|---|
Set Content | 2 pieces |
How can we improve?
How can we improve?