1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slotted base plate set (with L-type rail)

Slotted base plate set (with L-type rail)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,034.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slotted base plate set (with L-type rail) used for stationary stands for a variety of equipment.
[Features]
·Set including slotted sliding base plate and sliding rail.
·Base plate mounting can be fixed with a single action using the front fastener (screws not required).
·Can be fixed to equipment using the mounting hole on the fixing belt (RD821).
·Can be mounted in front or back mount angles.
[Applications]
·System optimized.
·For FS/(D) ARC/FL/FK.
·Optimal taking various equipment out and in.

For slotted base plate and L-type rail set

Slotted base plate set (with L-type rail): Related image

Dimensional drawing

  • Materials: Slotted base plate: t1.6, L-shaped rail: t2.3
  • Set content: Slotted base plate x1, L-type rail x2
  • *No screws included (uses gauge nut RD751).

Product overview

Product Name and SymbolSlotted base plate external dimensions mmMaterialProduct mass
kg
Pale white coatingBlack paintingWHD
RD152-30SNRD152-30SK45018.5300Slotted base plate [iron t1.6]
L-type rail [iron t2.3]
3.2
RD152-40SNRD152-40SK""4004.2
RD152-50SNRD152-50SK""5005.2
RD152-60SNRD152-60SK""6006.1
RD152-70SNRD152-70SK""7007.1
RD152-60NASK""6006.0

Compatible Models List

Product Name and SymbolCompatible Model
RD152-30SN/SKFS60, FSR60, FST60,FSP60, FSC60, FSL60, FSB60, FL60-E, FL50-J, FLN50, FLW60,
(D) ARC50, DARC60-7口E, FK40-J, FKN40-E/J, FK50-E
RD152-40SN/SKFS70, FSR70, FST70, FSP70, FSC70, FSL70, FSN60, FSB70, FL70-E, FL60-J,
FLN60, (D) ARC60, DARC70-7口E, FKN50-E, FKD70-E
RD152-50SN/SKFS80, FSR80, FST80, FSP80, FSC80, FSL80, FSN70, FSB80, FSS80, FSG90, FLN70-E,
(D) ARC70, DARC80-7口E, FKD70-J, FKDN70-E/J
RD152-60SN/SKFS90, FSR90, FST90, FSP90, FSC90, FSL90, FSN80, FSS90, FSS100, FSS110, FSST90, FSST100, FSST110,
FSV100, FSV110, FSH90, FSH100, FSH110, FSG100, FSG110, FSG120, (D) ARC80, DARC90-7口E, FLS90, FLM90
RD152-70SN/SKFS100, FSR100, FST100, FSP100, FSC100, FSL100
RD152-60NASKFSNA
 
  • *Mounting rail RD66-F (sold separately) is required to mount the FK series.

Related products

Slotted base plate set (with L-type rail): Related image

Flat Bar

Used for mounting equipment in the rack.
Iron, stainless steel and various other materials available.

Slotted base plate set (with L-type rail): Related image

Affixing Belt

Used for affixing communications equipment, etc.

Slotted base plate set (with L-type rail): Related image

DIN Rail (Aluminum Type) Mount Hole 4.5×25 Long Hole

Aluminum DIN rail.
The total length L can be specified in 5 mm increments from 65 to 495 mm. Manufacturer also handles difficult cuts.

Part Number
RD152-30SK
RD152-40SN
RD152-50SK
RD152-50SN
RD152-60SK
RD152-70SK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPaint Color Outer diameter dimensions (W x H x D)
(mm)
Compatible Model

฿ 3,034.57

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10Black450x18.5x300FS60, FSR60, FSL60, FST60, FSP60, FSC60, FSB60, FL60-E, FL50-J, FLN50, FLW60, (D)ARC50, DARC60-7□E, FK40-J, FKN40-E·J, FK50-E

฿ 3,546.31

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s) -Pale white450x18.5x400FS70, FSR70, FSL70, FST70, FSN60, FSP70, FSC70, FSB70, FL70-E, FL60-J, FLN60, (D)ARC60, DARC70-7 □ E, FKN50-E, FKD70-E

฿ 4,154.81

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10Black450x18.5x500FS80, FSR80, FSL80, FST80, FSG90, FSS80, FSN70, FSP80, FSC80, FSB80, FLN70-E, (D)ARC70, DARC80-7□E, FKD70-J, FKDN70-E·J

฿ 4,154.81

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s) -Pale white450x18.5x500FS80, FSR80, FSL80, FST80, FSG90, FSS80, FSN70, FSP80, FSC80, FSB80, FLN70-E, (D)ARC70, DARC80-7□E, FKD70-J, FKDN70-E·J

฿ 4,747.81

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10Black450x18.5x600FS90, FSR90, FSL90, FSC90, FST90, FSG100, FSG110, FSG120, FSS90, FSS100, FSS110, FSST90, FSST100, FSST110, FSH90, FSH100, FSH110, FSN80, FSP90, (D)ARC80, DARC90-7□E, FLS90, FLM90

฿ 5,483.29

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10Black450x18.5x700FS100, FSR100, FSL100, FST100, FSP100, FSC100

Loading...

  1. 1
 

Basic Information

Type Plate Material Base plate: iron t1.6, L-type rail: iron t2.3 Mountable Mass(kg) 60
Set Content Slitted base plate: 1 pc., L-type rail: 2 pcs.