1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slotted Base Plate

CONTROL CONSOLE ACCESSORIES

Slotted Base Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,336.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For use with the stationary bases of various types of equipment.

[Features]
- For use with the stationary bases of various types of equipment. Comes with slits to dissipate heat.
- When mounting a base plate with slit on a rack main body, an L-shaped rail (RD65) is required.

 
Part Number
RD15-40SN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,336.52

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Plate Material Iron t2.3 Paint Color Pale white
Outer diameter dimensions (W x H x D)(mm) 450x20x400 Mountable Mass(kg) 60

Please check the type/dimensions/specifications of the part RD15-40SN in the Slotted Base Plate series.