1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sliding Base Plate with Mouse Stand

CONTROL CONSOLE ACCESSORIES

Sliding Base Plate with Mouse Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,301.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for taking a keyboard, etc. in and out.
Equipped with a mouse stand; convenient when operating a mouse.
· When mounting a slidable base plate with mouse table on the rack main body, a slide rail (RD64) and peak rail (RD62) are necessary.

 
Part Number
RD16-40MN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,301.86

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Plate Material Base plate: iron t1.6, mouse platform: iron t1.6 Paint Color Pale white
Outer diameter dimensions (W x H x D)(mm) 428x60x405