1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sliding Base Plate

CONTROL CONSOLE ACCESSORIES

Sliding Base Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,874.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for taking various device keyboards, etc. in and out.
- When mounting a slidable base plate on the rack main body, a slide rail (RD64) and peak rail (RD62) are necessary.

 
Part Number
RD16-50N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,874.38

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Plate Material Iron t1.6 Paint Color Pale white
Outer diameter dimensions (W x H x D)(mm) 428x26x505

Please check the type/dimensions/specifications of the part RD16-50N in the Sliding Base Plate series.