1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sliding Splice Unit, High Density

CONTROL CONSOLE ACCESSORIES

Sliding Splice Unit, High Density
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 50,057.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Lightweight aluminum rack mount design suitable for optical fiber connections inside the rack.
• In 2U size, 100 core connections are possible.
· Enables securing of round cables, drop cables, indoor cables etc.
· Compatible with cable clamps of up to ⌀21 mm.
· There are 4 optical cable inputs (maximum 6 inputs through expansion) on the back and 4 inputs on the side.
• The bracket can be moved, enabling change in the unit position (Before: 50 mm,100 mm).
• Mounts to JIS standard racks with an equipment mounting portal dimension of 450 mm or more.
· The light adapter has single mode and multi-mode combined.

 
Part Number
RD98-2SC100-4TN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 50,057.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other Standard EIA Paint Color Black
Outer diameter dimensions (W x H x D)(mm) 482.6x88x542.1 Adapter Type SC Number of connections 100 cores
Specifications 4-core tape specification

Please check the type/dimensions/specifications of the part RD98-2SC100-4TN in the Sliding Splice Unit, High Density series.