1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sliding Splice Unit

Sliding Splice Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,491.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rack mount design made from light aluminum and applicable to optical fiber connections inside racks.

[Features]
• Can be mounted to shallow racks. (D=600 mm)
· Enables securing of round cables, drop cables, indoor cables etc.
· Compatible with cable clamps of up to ⌀21 mm.
· There are 4 optical cable inputs (maximum 6 inputs through expansion) on the back and 4 inputs on the side.
• The front portion comes in 2 varieties: those without management tray (protective cover), and those with it (M).
• Unit position can be changed by moving the bracket. (Front: 50 mm, 100 mm) A JIS standard rack with device attachment port of dimensions 450 mm or more can be mounted.
· The light adapter has single mode and multi-mode combined.

 
Part Number
RD98-1-4TN
RD98-1LC4-4TN
RD98-1LC4M-4TN
RD98-1LC4MN
RD98-1LC4N
RD98-1LC8-4TN
RD98-1LC8M-4TN
RD98-1LC8MN
RD98-1LC8N
RD98-1LC12-4TN
RD98-1LC12M-4TN
RD98-1LC12MN
RD98-1LC12N
RD98-1LC16-4TN
RD98-1LC16M-4TN
RD98-1LC16MN
RD98-1LC16N
RD98-1LC24-4TN
RD98-1LC24M-4TN
RD98-1LC24MN
RD98-1LC24N
RD98-1LC32-4TN
RD98-1LC32M-4TN
RD98-1LC40-4TN
RD98-1LC40M-4TN
RD98-1LC48-4TN
RD98-1LC48M-4TN
RD98-1M-4TN
RD98-1MN
RD98-1N
RD98-1SC4-4TN
RD98-1SC4M-4TN
RD98-1SC4MN
RD98-1SC4N
RD98-1SC8-4TN
RD98-1SC8M-4TN
RD98-1SC8MN
RD98-1SC8N
RD98-1SC12-4TN
RD98-1SC12M-4TN
RD98-1SC12MN
RD98-1SC12N
RD98-1SC16-4TN
RD98-1SC16M-4TN
RD98-1SC16MN
RD98-1SC16N
RD98-1SC24-4TN
RD98-1SC24M-4TN
RD98-1SC24MN
RD98-1SC24N
RD98-2-4TN
RD98-2LC32MN
RD98-2LC32N
RD98-2LC40MN
RD98-2LC40N
RD98-2LC48MN
RD98-2LC48N
RD98-2M-4TN
RD98-2MN
RD98-2N
RD98-2SC32-4TN
RD98-2SC32M-4TN
RD98-2SC32MN
RD98-2SC32N
RD98-2SC40-4TN
RD98-2SC40M-4TN
RD98-2SC40MN
RD98-2SC40N
RD98-2SC48-4TN
RD98-2SC48M-4TN
RD98-2SC48MN
RD98-2SC48N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Outer diameter dimensions (W x H x D)
(mm)
Adapter Type Number of connections Cable Management Tray Specifications

฿ 15,491.81

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x401.5-24 coresNone4-core tape specification

฿ 17,487.33

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x401.5LC (4-series)4 coresNone4-core tape specification

฿ 19,061.08

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1LC (4-series)4 coresAvailable4-core tape specification

฿ 19,061.08

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1LC (4-series)4 coresAvailableSingle core specifications

฿ 17,487.33

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x401.5LC (4-series)4 coresNoneSingle core specifications

฿ 19,301.44

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x401.5LC (4-series)8 coresNone4-core tape specification

฿ 20,814.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1LC (4-series)8 coresAvailable4-core tape specification

฿ 20,814.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1LC (4-series)8 coresAvailableSingle core specifications

฿ 19,301.44

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x401.5LC (4-series)8 coresNoneSingle core specifications

฿ 21,055.08

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x401.5LC (4-series)12 coresNone4-core tape specification

฿ 22,568.35

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1LC (4-series)12 coresAvailable4-core tape specification

฿ 22,568.35

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1LC (4-series)12 coresAvailableSingle core specifications

฿ 21,055.08

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x401.5LC (4-series)12 coresNoneSingle core specifications

฿ 23,565.35

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x401.5LC (4-series)16 coresNone4-core tape specification

฿ 25,063.13

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1LC (4-series)16 coresAvailable4-core tape specification

฿ 25,063.13

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1LC (4-series)16 coresAvailableSingle core specifications

฿ 23,565.35

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x401.5LC (4-series)16 coresNoneSingle core specifications

฿ 27,133.10

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x401.5LC (4-series)24 coresNone4-core tape specification

฿ 28,630.87

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1LC (4-series)24 coresAvailable4-core tape specification

฿ 28,630.87

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1LC (4-series)24 coresAvailableSingle core specifications

฿ 27,133.10

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x401.5LC (4-series)24 coresNoneSingle core specifications

฿ 31,305.54

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x400LC (4-series)32 coresNone4-core tape specification

฿ 32,758.35

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1LC (4-series)32 coresAvailable4-core tape specification

฿ 34,631.41

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x400LC (4-series)40 coresNone4-core tape specification

฿ 36,144.68

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1LC (4-series)40 coresAvailable4-core tape specification

฿ 37,957.27

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x400LC (4-series)48 coresNone4-core tape specification

฿ 39,470.55

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1LC (4-series)48 coresAvailable4-core tape specification

฿ 17,005.09

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1-24 coresAvailable4-core tape specification

฿ 17,005.09

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x517.1-24 coresAvailableSingle core specifications

฿ 15,491.81

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 101U482.6x43.5x401.5-24 coresNoneSingle core specifications

฿ 16,338.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x401.5SC (2 pieces type)4 coresNone4-core tape specification

฿ 17,851.67

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x517.1SC (2 pieces type)4 coresAvailable4-core tape specification

฿ 17,851.67

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x517.1SC (2 pieces type)4 coresAvailableSingle core specifications

฿ 16,338.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x401.5SC (2 pieces type)4 coresNoneSingle core specifications

฿ 17,305.92

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x401.5SC (2 pieces type)8 coresNone4-core tape specification

฿ 18,819.19

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x517.1SC (2 pieces type)8 coresAvailable4-core tape specification

฿ 18,819.19

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x517.1SC (2 pieces type)8 coresAvailableSingle core specifications

฿ 17,305.92

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x401.5SC (2 pieces type)8 coresNoneSingle core specifications

฿ 18,333.91

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x401.5SC (2 pieces type)12 coresNone4-core tape specification

฿ 19,847.19

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x517.1SC (2 pieces type)12 coresAvailable4-core tape specification

฿ 19,847.19

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x517.1SC (2 pieces type)12 coresAvailableSingle core specifications

฿ 18,333.91

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x401.5SC (2 pieces type)12 coresNoneSingle core specifications

฿ 20,179.02

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x401.5SC (2 pieces type)16 coresNone4-core tape specification

฿ 21,692.29

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x517.1SC (2 pieces type)16 coresAvailable4-core tape specification

฿ 21,692.29

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x517.1SC (2 pieces type)16 coresAvailableSingle core specifications

฿ 20,179.02

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x401.5SC (2 pieces type)16 coresNoneSingle core specifications

฿ 22,174.53

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x401.5SC (2 pieces type)24 coresNone4-core tape specification

฿ 23,687.81

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x517.1SC (2 pieces type)24 coresAvailable4-core tape specification

฿ 23,687.81

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x517.1SC (2 pieces type)24 coresAvailableSingle core specifications

฿ 22,174.53

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 101U482.6x43.5x401.5SC (2 pieces type)24 coresNoneSingle core specifications

฿ 23,915.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x401.5-48 coresNone4-core tape specification

฿ 44,114.30

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x517.1LC (4-series)32 coresAvailableSingle core specifications

฿ 40,952.83

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x401.5LC (4-series)32 coresNoneSingle core specifications

฿ 48,044.86

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x517.1LC (4-series)40 coresAvailableSingle core specifications

฿ 44,883.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x401.5LC (4-series)40 coresNoneSingle core specifications

฿ 51,628.11

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x517.1LC (4-series)48 coresAvailableSingle core specifications

฿ 48,466.64

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x401.5LC (4-series)48 coresNoneSingle core specifications

฿ 27,137.65

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x517.1-48 coresAvailable4-core tape specification

฿ 27,137.65

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x517.1-48 coresAvailableSingle core specifications

฿ 23,915.71

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x401.5-48 coresNoneSingle core specifications

฿ 33,696.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x401.5SC (2 pieces type)32 coresNone4-core tape specification

฿ 36,918.34

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x517.1SC (2 pieces type)32 coresAvailable4-core tape specification

฿ 36,918.34

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x517.1SC (2 pieces type)32 coresAvailableSingle core specifications

฿ 33,696.40

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x401.5SC (2 pieces type)32 coresNoneSingle core specifications

฿ 36,493.53

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x401.5SC (2 pieces type)40 coresNone4-core tape specification

฿ 39,715.46

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x517.1SC (2 pieces type)40 coresAvailable4-core tape specification

฿ 39,715.46

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x517.1SC (2 pieces type)40 coresAvailableSingle core specifications

฿ 36,493.53

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 9 Day(s) 102U482.6x88x401.5SC (2 pieces type)40 coresNoneSingle core specifications

฿ 38,912.34

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 102U482.6x88x401.5SC (2 pieces type)48 coresNone4-core tape specification

฿ 42,134.28

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 102U482.6x88x517.1SC (2 pieces type)48 coresAvailable4-core tape specification

฿ 42,134.28

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 102U482.6x88x517.1SC (2 pieces type)48 coresAvailableSingle core specifications

฿ 38,912.34

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 102U482.6x88x401.5SC (2 pieces type)48 coresNoneSingle core specifications

Loading...

  1. 1

Basic Information

Type Other Standard EIA Paint Color Black