1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switch Panel

CONTROL CONSOLE ACCESSORIES

Switch Panel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,732.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For mounting of switches or timers.

 
Part Number
RD23-15JW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,732.12

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Dimension width W(mm) 480 Dimension vertical H(mm) 149 Dimension depth D(mm) 100
Material Iron aluminum Color Chassis / panel body (light beige), panel (black) Abstract Window type

Please check the type/dimensions/specifications of the part RD23-15JW in the Switch Panel series.