1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Joint Power Strip for FS

Joint Power Strip for FS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,950.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Easy-to-extend power strip.

 
Part Number
RD81-8J
RD81-8JP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCable Length
(m)
Cord Specifications Compatible Model

฿ 2,950.57

POWER STRIPS 1 Piece(s) 9 Day(s) 10-For expansionH=800mm or more

฿ 3,984.61

POWER STRIPS 1 Piece(s) 9 Day(s) 103With cable w/plug VCTF 3 mAll FS models (excluding H=800mm)

Loading...

  1. 1

Basic Information

Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 8 Color Other
Rated Current(A) 15 Rated Voltage(V) AC125 Supported countries (standards) Japan (PSE)
External dimensions (W) 474 External dimensions (H) 26 External dimensions (D) 44
Outlet specification 2PE retain prevention outlet