1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyboard Unit

CONTROL CONSOLE ACCESSORIES

Keyboard Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,148.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Unit for housing a control panel and rack keyboard mounted on an FA personal computer or CRT, and the like.
• Comes with dust-proof sealing so it is suitable for use in plants with much dust or dirt.
• The stowable keyboard dimensions are W483 mm × H50 mm × D211 mm or less.

 
Part Number
RD39-1B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,148.65

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Other Material Table: ABS resin, body: iron t1.6, keyboard mounting base: iron t1.6, acrylic door: transparent acrylic t4.0 Paint Color Light Beige
Outer diameter dimensions (W x H x D)(mm) 550x320x90 Mountable Mass(kg) 5

Please check the type/dimensions/specifications of the part RD39-1B in the Keyboard Unit series.