1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Eye Bolt【4 Pieces Per Package】

ENCLOSURE ACCESSORIES

Eye Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,549.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

When transferring or mounting.

 
Part Number
RD71-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,549.43

ENCLOSURE ACCESSORIES 1 Pack(s)

4 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Bolt/Nut Abstract M12 Tolerated weight(kg) 2 pieces, 45-degree hanging, 220
Compatible Model (D)ARC, (D)FR Material Iron Surface Treatment Chromate plating
Set Content 4 pieces