1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blank Panel with U Cut

Blank Panel with U Cut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,398.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• For cables and cords, and other input/output lines from rack back surfaces.
• Wiring protection material is implemented at the mouth.

 
Part Number
RD28-15JB
RD28-615
RD28-715
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Standard Paint Color Outer diameter dimensions (W x H x D)
(mm)
Abstract Compatible Model

฿ 1,398.81

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10Iron t1.6JISLight Beige480x149x15With Bushing-

฿ 1,449.83

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10Iron t1.0-Pale white568x150x14-For FS series W=600mm

฿ 1,592.32

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10Iron t1.0-Pale white668x150x14-For FS series W=700 mm

Loading...

  1. 1

Basic Information

Type Plate