1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SPD Board (rack mount type) (RD86-LA2L)

CIRCIT BRAEAKER ACCESSORIES

SPD Board (rack mount type) (RD86-LA2L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Protect communication equipment from induced lightning surge.
· 'Inductive lightning surge is cut by the lead-in part', so important equipment is protected from lightning damage.
· 19-inch rack mount type can be installed in a rack or a cold cabinet.

 
Part Number
RD86-LA2L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEquipped SPD Breaker for equipped power supply Dimension H (vertical)
(mm)

฿ 17,028.81

CIRCIT BRAEAKER ACCESSORIES 1 Piece(s) 11 Day(s) LT-121 Imax 10kA-88

Loading...

  1. 1

Basic Information

Division Other Type Handle Equipped SPD breaker NE52C 2P 50A
Paint Color Light Beige Standard EIA Dimension W (width)(mm) 482.5
Dimension D (depth)(mm) 85