(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• Can handle floor thickness of 20-50 mm.
• For the platform of H = 100 mm, however, it is 20-40 mm.
Application | Other | Material | Iron | Paint Color | Black |
---|
Please check the type/dimensions/specifications of the part RDK1-D5N in the RDK Free Access Floor Support Angle series.
Part Number |
---|
RDK1-D10N |
RDK1-D7N |
RDK1-D8N |
RDK1-D9N |
RDK1-W57N |
RDK1-W7N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension/Depth (mm) (mm) | Dimension L (length) (mm) | Set Content | Compatible Model |
---|---|---|---|---|---|---|---|---|---|
฿ 3,226.22 | 1 Piece(s) | 9 Day(s) | 10 | 1063 | 1063 | Two included for depth dimension | RDK100-□ | ||
฿ 2,700.49 | 1 Piece(s) | 9 Day(s) | 10 | 763 | 763 | Two included for depth dimension | RDK70-□ | ||
฿ 2,858.47 | 1 Piece(s) | 9 Day(s) | 10 | 863 | 863 | Two included for depth dimension | RDK80-□ | ||
฿ 3,068.23 | 1 Piece(s) | 9 Day(s) | 10 | 963 | 963 | Two included for depth dimension | RDK90-□ | ||
฿ 2,311.21 | 1 Piece(s) | 9 Day(s) | 10 | 568 | 568 | Two included for horizontal dimension | RDK□-57□ | ||
฿ 2,602.98 | 1 Piece(s) | 9 Day(s) | 10 | 698 | 698 | Two included for horizontal dimension | RDK□-7□ |
How can we improve?
How can we improve?