1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
NE-S, circuit breaker (generic form), S series, rear surface shape, high capacity (Part Number)

CIRCIT BRAEAKER

NE-S, circuit breaker (generic form), S series, rear surface shape, high capacity
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,687.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a rear surface type, high capacity circuit breaker.

 
Part Number
NE224SAB4P225A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Representative Standard Rated block capacity AC 690 V
(kA)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 440 V
(kA)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 380 V
(kA)
Rated block capacity AC 240 V
(kA)
Excess current tripping format Terminal structure Standard accessories

฿ 29,308.12

CIRCIT BRAEAKER 1 Piece(s) 23 Day(s) [200AF to 399AF] 225AF4225-42530404085Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Fasten With Screws Connection Method Backside shape
Rated insulation voltage(V) AC690 Reverse Connections Applicable Compatible Standards JIS C 8201-2-1 Ann1·Ann2, IEC60947-2

Please check the type/dimensions/specifications of the part NE224SAB4P225A in the NE-S, circuit breaker (generic form), S series, rear surface shape, high capacity series.

Products with similar specification

Part Number
NE103SAB3P60A
NE103SAB3P75A
NE104SAB4P100A
NE403SAB3P250A
NE403SAB3P300A
NE403SAB3P350A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Representative Standard Rated block capacity AC 690 V
(kA)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 440 V
(kA)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 380 V
(kA)
Rated block capacity AC 240 V
(kA)
Excess current tripping format Terminal structure Standard accessories

฿ 9,957.63

1 Piece(s) 23 Day(s) [100AF to 199AF] 100AF360PSE62225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 9,957.63

1 Piece(s) 23 Day(s) [100AF to 199AF] 100AF375PSE62225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 17,576.88

1 Piece(s) 23 Day(s) [100AF to 199AF] 100AF4100PSE62225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw

฿ 46,481.67

1 Piece(s) 23 Day(s) [400AF or higher] 400AF3250-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw

฿ 46,481.67

1 Piece(s) 23 Day(s) [400AF or higher] 400AF3300-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw

฿ 46,481.67

1 Piece(s) 23 Day(s) [400AF or higher] 400AF3350-203045505085Thermal - adjustable electromagnetBar terminal M12Terminal cover, terminal screw, mounting screw