(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a rear surface type, high capacity circuit breaker.
Part Number |
---|
NE104SAB4P100A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Number of Poles | Rated Current (A) | Representative Standard | Rated block capacity AC 690 V (kA) | Rated block capacity AC 500 V (kA) | Rated block capacity AC 440 V (kA) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 380 V (kA) | Rated block capacity AC 240 V (kA) | Excess current tripping format | Terminal structure | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,576.88 | CIRCIT BRAEAKER | 1 Piece(s) | 23 Day(s) | [100AF to 199AF] 100AF | 4 | 100 | PSE | 6 | 22 | 25 | 30 | 30 | 50 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | Fasten With Screws | Connection Method | Backside shape |
---|---|---|---|---|---|
Rated insulation voltage(V) | AC690 | Reverse Connections | Applicable | Compatible Standards | JIS C 8201-2-1 Ann1·Ann2, IEC60947-2 |
Please check the type/dimensions/specifications of the part NE104SAB4P100A in the NE-S, circuit breaker (generic form), S series, rear surface shape, high capacity series.
Part Number |
---|
NE103SAB3P100A |
NE103SAB3P60A |
NE103SAB3P75A |
NE104SAB4P60A |
NE104SAB4P75A |
NE223SAB3P125A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Number of Poles | Rated Current (A) | Representative Standard | Rated block capacity AC 690 V (kA) | Rated block capacity AC 500 V (kA) | Rated block capacity AC 440 V (kA) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 380 V (kA) | Rated block capacity AC 240 V (kA) | Excess current tripping format | Terminal structure | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,957.63 | 1 Piece(s) | 23 Day(s) | [100AF to 199AF] 100AF | 3 | 100 | PSE | 6 | 22 | 25 | 30 | 30 | 50 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw | ||
฿ 9,957.63 | 1 Piece(s) | 23 Day(s) | [100AF to 199AF] 100AF | 3 | 60 | PSE | 6 | 22 | 25 | 30 | 30 | 50 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw | ||
฿ 9,957.63 | 1 Piece(s) | 23 Day(s) | [100AF to 199AF] 100AF | 3 | 75 | PSE | 6 | 22 | 25 | 30 | 30 | 50 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw | ||
฿ 17,576.88 | 1 Piece(s) | 23 Day(s) | [100AF to 199AF] 100AF | 4 | 60 | PSE | 6 | 22 | 25 | 30 | 30 | 50 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw | ||
฿ 17,576.88 | 1 Piece(s) | 23 Day(s) | [100AF to 199AF] 100AF | 4 | 75 | PSE | 6 | 22 | 25 | 30 | 30 | 50 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw | ||
฿ 20,418.99 | 1 Piece(s) | 23 Day(s) | [200AF to 399AF] 225AF | 3 | 125 | - | 4 | 25 | 30 | 40 | 40 | 85 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw |
How can we improve?
How can we improve?