(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is an embedded type, high capacity circuit breaker.
Part Number |
---|
NE224SAF4P150A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Number of Poles | Rated Current (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 690 V (kA) | Rated block capacity AC 500 V (kA) | Rated block capacity AC 440 V (kA) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 380 V (kA) | Rated block capacity AC 240 V (kA) | Excess current tripping format | Terminal structure | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,117.74 | CIRCIT BRAEAKER | 1 Piece(s) | 23 Day(s) | [200AF to 399AF] 225AF | 4 | 150 | - | 192 | 192 | 202 | 4 | 25 | 30 | 40 | 40 | 85 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | Fasten With Screws | Connection Method | Embedded Type |
---|---|---|---|---|---|
Rated insulation voltage(V) | AC690 | Reverse Connections | Applicable | Compatible Standards | JIS C 8201-2-1 Ann1·Ann2, IEC60947-2 |
Please check the type/dimensions/specifications of the part NE224SAF4P150A in the NE-S, circuit breaker (generic form), S series, embedded shape, high capacity series.
Part Number |
---|
NE103SAF3P100A |
NE103SAF3P60A |
NE103SAF3P75A |
NE224SAF4P175A |
NE224SAF4P225A |
NE403SAF3P250A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Number of Poles | Rated Current (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 690 V (kA) | Rated block capacity AC 500 V (kA) | Rated block capacity AC 440 V (kA) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 380 V (kA) | Rated block capacity AC 240 V (kA) | Excess current tripping format | Terminal structure | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,529.86 | 1 Piece(s) | 23 Day(s) | [100AF to 199AF] 100AF | 3 | 100 | PSE | 192 | 157 | 194 | 6 | 22 | 25 | 30 | 30 | 50 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw | ||
฿ 11,529.86 | 1 Piece(s) | 23 Day(s) | [100AF to 199AF] 100AF | 3 | 60 | PSE | 192 | 157 | 194 | 6 | 22 | 25 | 30 | 30 | 50 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw | ||
฿ 11,529.86 | 1 Piece(s) | 23 Day(s) | [100AF to 199AF] 100AF | 3 | 75 | PSE | 192 | 157 | 194 | 6 | 22 | 25 | 30 | 30 | 50 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw | ||
฿ 33,117.74 | 1 Piece(s) | 23 Day(s) | [200AF to 399AF] 225AF | 4 | 175 | - | 192 | 192 | 202 | 4 | 25 | 30 | 40 | 40 | 85 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw | ||
฿ 33,117.74 | 1 Piece(s) | 23 Day(s) | [200AF to 399AF] 225AF | 4 | 225 | - | 192 | 192 | 202 | 4 | 25 | 30 | 40 | 40 | 85 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw | ||
฿ 50,291.30 | 1 Piece(s) | 23 Day(s) | [400AF or higher] 400AF | 3 | 250 | - | 343 | 223 | 255 | 20 | 30 | 45 | 50 | 50 | 85 | Thermal - adjustable electromagnet | Bar terminal M12 | Terminal cover, terminal screw, mounting screw |
How can we improve?
How can we improve?