1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NE-S circuit breaker (general-purpose type) S series surface type high volume (NE102SA2P60A)

CIRCIT BRAEAKER

NE-S circuit breaker (general-purpose type) S series surface type high volume (NE102SA2P60A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a front surface type, high capacity circuit breaker.

 
Part Number
NE102SA2P60A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 690 V
(kA)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 440 V
(kA)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 380 V
(kA)
Rated block capacity AC 240 V
(kA)
Excess current tripping format Terminal structure Standard accessories

฿ 7,115.53

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF260PSE155609262225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw, crimp terminal

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Fasten With Screws Connection Method Surface type
Rated insulation voltage(V) AC690 Reverse Connections Applicable Compatible Standards JIS C 8201-2-1 Ann1·Ann2, IEC60947-2

Please check the type/dimensions/specifications of the part NE102SA2P60A in the NE-S circuit breaker (general-purpose type) S series surface type high volume series.

Products with similar specification

Part Number
NE102SA2P100A
NE102SA2P75A
NE103SA3P100A
NE103SA3P75A
NE104SA4P100A
NE104SA4P60A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated block capacity AC 690 V
(kA)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 440 V
(kA)
Rated block capacity AC 415 V
(kA)
Rated block capacity AC 380 V
(kA)
Rated block capacity AC 240 V
(kA)
Excess current tripping format Terminal structure Standard accessories

฿ 7,115.53

1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF2100PSE155609262225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw, crimp terminal

฿ 7,115.53

1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF275PSE155609262225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw, crimp terminal

฿ 8,022.58

1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF3100PSE155909262225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw, crimp terminal

฿ 8,022.58

1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF375PSE155909262225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw, crimp terminal

฿ 15,339.48

1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF4100PSE1551209262225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw, crimp terminal

฿ 15,339.48

1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF460PSE1551209262225303050Thermal - electromagnetFor crimp terminal M8Terminal cover, terminal screw, mounting screw, crimp terminal