(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a front surface type, high capacity circuit breaker.
Part Number |
---|
NE404SA4P350A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Number of Poles | Rated Current (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 690 V (kA) | Rated block capacity AC 500 V (kA) | Rated block capacity AC 440 V (kA) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 380 V (kA) | Rated block capacity AC 240 V (kA) | Excess current tripping format | Terminal structure | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 62,385.35 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | [400AF or higher] 400AF | 4 | 350 | - | 349 | 185 | 145 | 20 | 30 | 45 | 50 | 50 | 85 | Thermal - adjustable electromagnet | Bar terminal M12 | Terminal cover, terminal screw, mounting screw |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | Fasten With Screws | Connection Method | Surface type |
---|---|---|---|---|---|
Rated insulation voltage(V) | AC690 | Reverse Connections | Applicable | Compatible Standards | JIS C 8201-2-1 Ann1·Ann2, IEC60947-2 |
Please check the type/dimensions/specifications of the part NE404SA4P350A in the NE-S circuit breaker (general-purpose type) S series surface type high volume series.
Part Number |
---|
NE103SA3P100A |
NE103SA3P75A |
NE104SA4P100A |
NE404SA4P400A |
NE603SA3P600A |
NE604SA4P600A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Number of Poles | Rated Current (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated block capacity AC 690 V (kA) | Rated block capacity AC 500 V (kA) | Rated block capacity AC 440 V (kA) | Rated block capacity AC 415 V (kA) | Rated block capacity AC 380 V (kA) | Rated block capacity AC 240 V (kA) | Excess current tripping format | Terminal structure | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,022.58 | 1 Piece(s) | 9 Day(s) | [100AF to 199AF] 100AF | 3 | 100 | PSE | 155 | 90 | 92 | 6 | 22 | 25 | 30 | 30 | 50 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw, crimp terminal | ||
฿ 8,022.58 | 1 Piece(s) | 9 Day(s) | [100AF to 199AF] 100AF | 3 | 75 | PSE | 155 | 90 | 92 | 6 | 22 | 25 | 30 | 30 | 50 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw, crimp terminal | ||
฿ 15,339.48 | 1 Piece(s) | 9 Day(s) | [100AF to 199AF] 100AF | 4 | 100 | PSE | 155 | 120 | 92 | 6 | 22 | 25 | 30 | 30 | 50 | Thermal - electromagnet | For crimp terminal M8 | Terminal cover, terminal screw, mounting screw, crimp terminal | ||
฿ 62,385.35 | 1 Piece(s) | 9 Day(s) | [400AF or higher] 400AF | 4 | 400 | - | 349 | 185 | 145 | 20 | 30 | 45 | 50 | 50 | 85 | Thermal - adjustable electromagnet | Bar terminal M12 | Terminal cover, terminal screw, mounting screw | ||
฿ 80,526.43 | 1 Piece(s) | 9 Day(s) | [400AF or higher] 600AF | 3 | 600 | - | 433 | 210 | 145 | 20 | 30 | 45 | 50 | 50 | 85 | Thermal - adjustable electromagnet | Bar terminal M12 | Terminal cover, terminal screw, mounting screw, auxiliary handle | ||
฿ 124,065.02 | 1 Piece(s) | 9 Day(s) | [400AF or higher] 600AF | 4 | 600 | - | 433 | 280 | 145 | 20 | 30 | 45 | 50 | 50 | 85 | Thermal - adjustable electromagnet | Bar terminal M12 | Terminal cover, terminal screw, mounting screw, auxiliary handle |
How can we improve?
How can we improve?