1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NE-S, circuit breaker (generic form), S series, front surface shape (Part Number)

NE-S, circuit breaker (generic form), S series, front surface shape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,910.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a surface type circuit breaker.

 
Part Number
NE52SA2P50A
NE53SA3P20A
NE53SA3P30A
NE53SA3P40A
NE53SA3P50A
NE54SA4P20A
NE54SA4P30A
NE54SA4P40A
NE54SA4P50A
NE102SA2P50A
NE103SA3P50A
NE104SA4P50A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated Operating Voltage
(V)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 415 V
(kA)
Terminal structure Compatible Standards Standard accessories

฿ 3,910.60

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 50AF2501305087DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw

฿ 5,180.48

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 50AF[3] 3201307587DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw

฿ 5,180.48

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 50AF[3] 3301307587DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw

฿ 5,180.48

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 50AF[3] 3401307587DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw

฿ 5,180.48

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 50AF[3] 3501307587DC2507.510Wire press terminal M5JIS C 8201-2-1 Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw

฿ 14,734.78

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 50AF42015512092-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw

฿ 14,734.78

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 50AF43015512092-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw

฿ 14,734.78

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 50AF44015512092-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw

฿ 14,734.78

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 50AF45015512092-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw

฿ 7,115.53

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 100AF2501556092DC2502230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw, crimp terminal

฿ 8,022.58

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 100AF[3] 3501559092DC2502230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw, crimp terminal

฿ 15,339.48

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 100AF45015512092-2230For crimp terminal M8JIS C 8201-2-1 Ann1·Ann2, IEC60947-2Terminal cover, terminal screw, mounting screw, crimp terminal

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Fasten With Screws Connection Method Surface type
Representative Standard PSE Rated insulation voltage(V) AC690 Excess current tripping format Thermal - electromagnet
Reverse Connections Applicable